IESNA:LM-63-2002
[TEST]P950301
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4D-750-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32930
TILT=NONE
104 -1 1 37 41 1 1 1 1 0
1 1 293.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4559.8 5151.8 5741.7 6240.7 6621.8 6853.2 7023.4 7200.3 7368.2 7561
7796.9 8051 8366.3 8711.2 9142.2 9757 10605.4 11753.3 13268.6 15208.2
17719.5 20729.9 23520.2 25139.9 24831.4 22453.9 18048.4 13094 8402.6 5973
4121.9 2583.9 1438.2 313.1 0 0 0
4559.8 5063.4 5598.7 6034.3 6358.7 6571.9 6719.4 6880.5 7050.6 7225.3
7445.3 7708.5 8014.7 8355 8763.3 9298.7 10017.8 10968.4 12184.3 13874.3
16077.1 18191.4 19228.1 18871.9 17622 15525.8 12222.9 8271.1 4466.7 2638.3
1454.1 651.1 251.8 31.8 0 0 0
4559.8 5011.2 5426.3 5730.3 5959.4 6097.8 6195.4 6322.4 6433.6 6540.2
6689.9 6889.5 7125.5 7352.3 7595 7892.2 8241.6 8661.3 9176.2 9691.2
9847.7 9330.5 8021.5 6485.7 4775.3 3314.3 2341.1 1690.1 1186.4 853
576.2 344.8 192.8 86.2 15.9 0 0
4559.8 4881.9 5190.4 5417.3 5548.8 5616.9 5664.5 5684.9 5671.3 5619.2
5542 5501.2 5455.8 5346.9 5108.7 4768.5 4414.6 4076.6 3786.2 3588.8
3489 3398.3 3273.5 3062.5 2901.5 2776.7 2391 1937.3 1279.5 896.1
639.7 444.6 294.9 127 18.1 0 0
4559.8 4752.6 4974.9 5142.8 5233.5 5256.2 5204 5063.4 4836.5 4541.6
4224 3967.7 3799.8 3697.7 3616 3495.8 3323.4 3157.8 3028.5 2960.4
2960.4 2978.6 2983.1 2965 2831.1 2536.2 2223.2 2014.5 1696.9 1363.4
989.1 648.8 353.9 138.4 9.1 0 0
4559.8 4648.2 4754.8 4877.3 4965.8 4956.7 4836.5 4602.9 4319.3 4053.9
3833.8 3677.3 3586.6 3518.5 3439.1 3316.6 3144.2 2935.5 2731.3 2570.2
2484 2495.4 2565.7 2613.4 2595.2 2515.8 2343.4 2064.4 1753.6 1460.9
1186.4 932.4 678.3 394.7 170.1 0 0
4559.8 4507.6 4541.6 4627.8 4723.1 4768.5 4698.1 4543.9 4371.5 4217.2
4060.7 3883.7 3700 3520.8 3346.1 3162.3 2960.4 2747.2 2545.3 2379.7
2232.2 2107.5 2000.8 1932.8 1912.4 1905.6 1869.3 1787.6 1647 1449.6
1118.4 766.8 424.2 224.6 81.7 0 0
4559.8 4414.6 4330.6 4348.8 4487.2 4664.1 4802.5 4813.8 4716.3 4562
4382.8 4169.6 3922.3 3661.4 3414.1 3178.2 2953.6 2735.9 2540.8 2388.8
2277.6 2205 2146 2073.4 1962.3 1787.6 1606.1 1474.5 1356.6 1225
1052.6 814.4 524 304 99.8 0 0
4559.8 4303.4 4108.3 4078.8 4214.9 4557.5 4925 5097.4 5045.2 4850.1
4616.5 4378.3 4126.5 3847.4 3568.4 3296.2 3039.8 2803.9 2597.5 2438.7
2318.4 2234.5 2200.5 2177.8 2127.9 2019 1887.4 1737.7 1585.7 1408.8
1193.2 930.1 685.1 431 140.6 0 0
4559.8 4196.8 3904.1 3759 3829.3 4174.1 4680 5086.1 5183.6 5013.5
4729.9 4457.7 4205.9 3942.7 3681.8 3420.9 3162.3 2910.5 2690.5 2522.6
2382 2288.9 2220.9 2191.4 2148.3 2068.9 1955.5 1828.4 1690.1 1535.8
1322.6 1050.3 771.3 424.2 131.6 4.5 0
4559.8 4101.5 3779.4 3588.8 3616 3924.6 4391.9 4800.2 5029.3 4965.8
4727.6 4457.7 4205.9 3956.3 3711.3 3466.3 3212.2 2962.7 2744.9 2561.2
2404.6 2298 2218.6 2171 2121.1 2030.3 1896.5 1751.3 1606.1 1436
1225 948.2 689.6 367.5 99.8 0 0
4559.8 4083.4 3700 3434.6 3384.7 3588.8 3954.1 4371.5 4648.2 4675.4
4528 4298.9 4072 3861 3652.3 3427.8 3191.8 2953.6 2733.6 2545.3
2384.2 2268.5 2168.7 2078 1969.1 1808 1583.4 1322.6 1077.6 875.7
676 451.4 274.5 138.4 11.3 0 0
4559.8 3972.2 3500.3 3128.3 2944.6 2953.6 3069.3 3225.9 3350.6 3416.4
3416.4 3334.7 3230.4 3119.2 2996.7 2867.4 2740.4 2602 2436.4 2266.3
2102.9 1916.9 1724.1 1556.2 1386.1 1157 930.1 764.5 632.9 503.6
369.8 229.1 106.6 29.5 0 0 0
4559.8 3890.5 3348.4 2896.9 2617.9 2497.7 2459.1 2454.6 2440.9 2420.5
2377.4 2295.8 2198.2 2082.5 1946.4 1835.2 1726.4 1642.4 1588 1565.3
1535.8 1472.3 1370.2 1240.9 1086.6 925.6 775.8 644.3 519.5 406.1
290.4 163.3 70.3 11.3 0 0 0
4559.8 3849.7 3246.3 2754 2429.6 2268.5 2184.6 2112 2030.3 1939.6
1857.9 1792.1 1717.3 1656 1583.4 1510.8 1433.7 1333.9 1222.7 1129.7
1034.5 948.2 873.4 814.4 748.6 666.9 576.2 485.5 387.9 297.2
201.9 127 61.3 2.3 0 0 0
4559.8 3815.7 3185 2679.1 2338.9 2157.4 2046.2 1939.6 1837.5 1735.4
1637.9 1553.9 1474.5 1395.1 1322.6 1252.2 1177.4 1100.2 1027.6 950.5
877.9 814.4 757.7 696.4 623.8 560.3 487.7 406.1 313.1 231.4
167.9 99.8 34 0 0 0 0
4559.8 3847.4 3205.4 2690.5 2323 2109.7 1966.8 1857.9 1764.9 1674.2
1583.4 1497.2 1408.8 1329.4 1256.8 1184.2 1109.3 1027.6 946 862
789.4 728.2 676 630.7 585.3 535.4 467.3 392.5 326.7 270
208.7 142.9 52.2 0 0 0 0
4559.8 3865.6 3228.1 2706.4 2313.9 2055.3 1903.3 1805.8 1719.5 1628.8
1542.6 1456.4 1379.3 1306.7 1238.6 1166 1093.4 1011.8 930.1 848.4
775.8 723.7 680.6 644.3 601.2 542.2 462.8 397 347.1 294.9
231.4 154.3 61.3 18.1 0 0 0
4559.8 3865.6 3253.1 2726.8 2307.1 2012.2 1851.1 1758.1 1671.9 1585.7
1490.4 1408.8 1338.4 1261.3 1186.4 1111.6 1034.5 957.3 880.2 807.6
748.6 710.1 673.8 635.2 576.2 494.5 394.7 347.1 297.2 242.7
176.9 93 38.6 9.1 0 0 0
4559.8 3942.7 3350.6 2822.1 2363.8 2021.3 1839.8 1742.2 1656 1583.4
1499.5 1420.1 1343 1268.1 1191 1116.1 1039 964.1 893.8 830.3
778.1 737.3 696.4 646.5 573.9 458.2 344.8 297.2 249.5 197.4
140.6 81.7 43.1 18.1 4.5 0 0
4559.8 3988.1 3416.4 2887.8 2413.7 2053 1851.1 1744.5 1660.6 1583.4
1504 1426.9 1352 1277.2 1204.6 1132 1057.1 984.5 916.5 855.2
803.1 760 714.6 657.9 578.5 458.2 340.3 292.6 242.7 192.8
133.8 79.4 45.4 22.7 11.3 0 0
4559.8 4006.2 3459.5 2944.6 2459.1 2109.7 1860.2 1755.8 1662.8 1597
1522.2 1447.3 1374.7 1302.1 1231.8 1163.8 1091.2 1018.6 950.5 882.5
828 782.6 735 682.8 585.3 465 360.7 315.3 263.1 211
149.7 90.7 54.4 34 20.4 9.1 0
4559.8 4133.3 3656.9 3164.6 2676.9 2248.1 1946.4 1778.5 1687.8 1615.2
1549.4 1481.4 1413.3 1345.2 1274.9 1204.6 1134.3 1061.7 995.9 932.4
875.7 823.5 771.3 712.3 639.7 546.7 431 367.5 313.1 258.6
197.4 124.8 77.1 49.9 36.3 18.1 0
4559.8 4228.5 3836.1 3398.3 2930.9 2486.3 2114.3 1835.2 1696.9 1615.2
1549.4 1483.6 1417.8 1349.8 1281.7 1209.1 1132 1061.7 993.6 930.1
877.9 823.5 766.8 703.2 632.9 555.8 467.3 392.5 338 283.6
226.9 163.3 83.9 49.9 31.8 15.9 0
4559.8 4319.3 4044.8 3697.7 3309.8 2883.3 2465.9 2064.4 1760.4 1631.1
1553.9 1483.6 1417.8 1349.8 1277.2 1206.9 1132 1057.1 984.5 907.4
834.8 766.8 703.2 644.3 594.4 535.4 462.8 385.7 313.1 256.3
206.4 154.3 86.2 38.6 20.4 6.8 0
4559.8 4464.5 4332.9 4131 3804.3 3430 3055.7 2674.6 2180.1 1783.1
1594.8 1506.3 1433.7 1363.4 1295.3 1225 1152.4 1079.8 1005 925.6
850.7 775.8 707.8 644.3 583 519.5 451.4 385.7 313.1 238.2
183.8 129.3 81.7 43.1 20.4 9.1 0
4559.8 4614.2 4641.4 4614.2 4457.7 4212.7 3922.3 3600.2 3187.3 2654.2
2102.9 1694.6 1499.5 1411 1345.2 1281.7 1213.7 1154.7 1098 1029.9
961.9 877.9 794 716.9 655.6 596.6 655.6 687.4 519.5 415.1
274.5 201.9 115.7 56.7 27.2 13.6 0
4559.8 4761.7 4959 5120.1 5183.6 5133.7 4972.6 4761.7 4564.3 4328.4
3967.7 3477.7 2903.7 2318.4 1844.3 1592.5 1519.9 1465.5 1370.2 1284
1218.2 1159.2 1075.3 1014 1068.5 1109.3 934.6 710.1 431 322.1
240.5 174.7 118 68.1 34 11.3 0
4559.8 4911.4 5281.1 5626 5882.3 6029.8 6038.8 5954.9 5875.5 5850.5
5834.7 5766.6 5632.8 5464.9 5251.7 5004.4 4693.6 4396.4 4292.1 4682.3
5528.4 6333.7 6454 5594.2 3947.2 2338.9 1381.5 868.8 601.2 440.1
333.5 240.5 163.3 93 36.3 9.1 0
4559.8 5056.6 5576.1 6091 6522 6798.8 6930.4 6975.7 7021.1 7100.5
7223 7381.8 7572.4 7747 7921.7 8053.3 8262 8636.3 9335 10478.4
11962 13570.4 15140.2 16347 16487.7 15355.7 13182.4 10299.1 7191.2 4494
2611.1 1553.9 884.7 333.5 102.1 4.5 0
4559.8 5108.7 5709.9 6306.5 6801.1 7127.7 7291.1 7361.4 7427.2 7517.9
7642.7 7792.4 7987.5 8184.9 8398.1 8688.5 9105.9 9713.9 10612.2 11857.6
13511.4 15693.7 18670 22363.2 24745.2 24169 22401.8 19969.9 17345.2 14854.4
12306.8 9496.1 6499.3 3820.2 1549.4 390.2 0
4559.8 5147.3 5800.6 6481.2 7021.1 7375 7549.7 7601.9 7629.1 7642.7
7676.7 7722.1 7781.1 7806 7885.4 8062.4 8373.2 8867.7 9668.5 10845.9
12431.6 14643.4 17971.3 22862.3 29366.2 31435.1 29765.4 27785 25593.6 23311.4
19944.9 15584.8 10861.7 6612.8 2611.1 834.8 0
4559.8 5233.5 6004.8 6792 7443.1 7837.8 7951.2 7880.9 7713 7470.3
7202.6 6946.2 6692.2 6456.2 6340.5 6478.9 7082.4 8153.1 9448.4 10662.1
11812.3 13153 14985.9 17628.8 22689.9 28751.4 27515 24577.3 22649 21328.7
19448.1 16728.2 13069 9096.8 3557.1 585.3 0
4559.8 5278.9 6215.8 7073.3 7758.4 8091.9 8085.1 7796.9 7341 6860
6404.1 6023 5728 5555.6 5725.8 6571.9 8012.5 9772.8 11630.8 13588.5
15730 17769.4 19715.8 21973 25310 29570.3 30398.3 28202.4 25738.8 23213.9
20214.9 16188.3 11419.8 5528.4 2164.2 242.7 0
4559.8 5349.2 6261.2 7164 7862.7 8198.5 8055.6 7547.4 6905.4 6390.5
5932.2 5567 5306.1 5247.1 5739.4 7043.8 8981.1 11415.3 14416.5 18064.3
22063.8 26176.6 30287.2 33982.6 38181.7 42042.7 43020.5 41253.3 37884.5 33390.5
27481 19343.8 12554.1 6941.7 3348.4 387.9 0
4559.8 5353.7 6272.5 7164 7840.1 8139.5 7994.3 7499.8 6862.3 6290.6
5832.4 5474 5238 5272.1 5957.2 7495.2 9713.9 12622.1 16317.6 20523.4
24810.9 29007.7 33229.5 37580.5 42501 46078.4 46280.3 43458.3 38540.1 32034
25232.9 18742.6 12247.8 7125.5 2824.3 356.2 0
4559.8 5353.7 6249.8 7109.6 7728.9 8012.5 7978.4 7658.6 7166.3 6626.4
6145.5 5787 5539.8 5519.3 6059.3 7411.3 9394 11764.6 14534.5 17606.1
20675.4 23758.3 26721.1 29697.4 33776.2 37773.3 38841.8 36852.3 33469.9 29066.7
24150.8 18719.9 14098.9 8395.8 3187.3 281.3 0
4559.8 5292.5 6127.3 6910 7477.1 7767.5 7860.5 7808.3 7592.8 7268.4
6907.7 6560.6 6261.2 6100.1 6249.8 6982.5 8314.2 10031.5 11862.2 13559
15196.9 16635.2 17991.7 19888.2 23495.2 27118 26650.7 23574.6 20734.4 18223.1
15088 11338.1 7606.4 3700 1039 127 0
4559.8 5290.2 6036.6 6723.9 7220.7 7497.5 7656.3 7758.4 7810.6 7826.4
7799.2 7722.1 7626.8 7522.5 7506.6 7690.3 8252.9 9237.5 10616.7 12186.6
13985.5 16217.7 19166.8 22996.1 27020.5 27778.2 23563.3 18209.5 13393.4 9752.4
7654 5591.9 4056.1 2386.5 664.7 27.2 0
4559.8 5165.4 5793.8 6372.3 6794.3 7048.3 7236.6 7400 7551.9 7744.8
7953.5 8162.2 8427.6 8681.7 9026.5 9541.4 10283.3 11342.7 12946.5 15133.4
17805.7 20906.8 24590.9 28710.6 30187.4 28011.8 22869.1 17161.5 11589.9 8359.5
6047.9 4035.7 2429.6 560.3 13.6 0 0
4559.8 5151.8 5741.7 6240.7 6621.8 6853.2 7023.4 7200.3 7368.2 7561
7796.9 8051 8366.3 8711.2 9142.2 9757 10605.4 11753.3 13268.6 15208.2
17719.5 20729.9 23520.2 25139.9 24831.4 22453.9 18048.4 13094 8402.6 5973
4121.9 2583.9 1438.2 313.1 0 0 0
